Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SPDL975WM-500-2P-T
Bill of material
SPDL975WM-500-2P-T
PN
Part Number
SPDL975WM-500-2P-T
DESC
Description
2 Line SMD Common Mode Choke 500Ω impedance@100MHz
RC
Rated Current
6.0 A
SATURATION
Saturation
NA A
IMPEDANCE
Impedance
500 Ohm @ 100MHz
INDUCTANCE
Inductance
NA Uh
DCR
10 Ohm
TESTFREQ
Test Frequency
1 MHz
TR
Temperature Rise
NA A
MAXHEIGHT
Max Height
7 mm
DIMMAX
Dimensions Max
9.5 x 7.0 mm
SHIELDING
Shielding
Yes
LP
Low Profile
Yes
LEMI
Low EMI
Yes
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD