Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
spoe7_1212 - Signal Transformer
Bill of material
SPOE7-1212
PN
Part Number
SPOE7-1212
DESC
Description
Featuring a EP7 platform this PoE transformer is used in conjunction with other circuitry within the equipment for isolation and splitting the two power/digital signals. Designed for equipment or devices which are connecting to an Ethernet network and rely on ethernet cables to receive power and digital data signals for operation and processing respectively. Custom version available upon request.
PT
Product Type
Standard
POWER
Power
13 W
MOUNTING
Mounting
Surface Mount
INDUTANCEUH
Indutance
77,4 uH
PLATFORM
Platform
EP13 10PIN
TRPSEC
Turns ratio PRI: SEC
01:00,7
VOUT
Vout
12.0V
DCRP
DCR PRI
100
TRPAUX
Turns ratio PRI: AUX
01:00,7
LEAKAGE
Leakage
5
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD