Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
st_3_16 - Signal Transformer
Bill of material
ST-3-16
PN
Part Number
ST-3-16
DESC
Description
Split Bobbin Low Power Transformer, 2.4VA Power, 115V Input, 16VCT Output Series
POWERVA
Power
2,4 VA
OS
Output Series
16VCT
OP
Output Parallel
8V
INPUT
Input
115V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.25 lbs (0.11 kg)
LENGTH
Length
1.37 in. (34.8 mm)
WIDTH
Width
1.12 in. (28.4 mm)
HEIGHT
Height
1.21 in. (30.7 mm)
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model