您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SU-1/4
Bel Fuse
Signal Transformer
SU-1/4
Powered by
CAD模型選擇
{belfuse/signal_transformer/su_1_4/su_1_4.prj},{NB=SU-1/4},{PN=SU-1/4},{DESC=Step Up/Down Power Isolation Transformer, 250VA Power, 416/428/440/448/460/480V Output Series},{POWERVA=250},{OS=416/428/440/448/460/480V},{OP=208/220/240V},{INPUT=104V/110V/120V/208V/214V/220V/224V/230V/240V},{MOUNTING=Chassis Mount},{FREQUENCY=50500Hz},{WEIGHT=12 lbs (5.44 kg)},{LENGTH=5.31 in. (134.9 mm)},{WIDTH=4.25 in. (108 mm)},{HEIGHT=5.25 in. (133.4 mm)},{SHA256=g1f3C8I+Dgh97M7EdxQxmzTizQW3LmzN2hxRSRm6LGw=},{INAME=00027__su2d1_4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
su_1_4 - Signal Transformer
Bill of material
SU-1/4
PN
Part Number
SU-1/4
DESC
Description
Step Up/Down Power Isolation Transformer, 250VA Power, 416/428/440/448/460/480V Output Series
POWERVA
Power
250
VA
OS
Output Series
416/428/440/448/460/480V
OP
Output Parallel
208/220/240V
INPUT
Input
104V/110V/120V/208V/214V/220V/224V/230V/240V
V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50500Hz
Hz
WEIGHT
Weight
12 lbs (5.44 kg)
LENGTH
Length
5.31 in. (134.9 mm)
WIDTH
Width
4.25 in. (108 mm)
HEIGHT
Height
5.25 in. (133.4 mm)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求