您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 450085-80A
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50085.prj},{NB=bene_inox_450085-80A_1},{REF=450085-80A},{TENSION=100-230V 50/60 Hz et 100-350V DC},{V=1},{DN=80},{DNPOUCES=3\"},{L1=205},{L2=285},{L3=151},{L4=128},{TEMPS=23},{POIDS=13.90},{PPATH=50085/50085_asmtpl.prj},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50085 - Vanne à boule 3 pièces F/F (58183) avec actionneur électrique IP66 (50840)
Bill of material
Béné Inox 450085-80A
REF
Référence
450085-80A
450085-80A
TENSION
100-230V 50/60 Hz et 100-350V DC
100-230V 50/60 Hz et 100-350V DC
V
Vanne
Valve open
Valve closed
Valve open
Valve closed
DN
Nominal diameter
80
80
mm
DNPOUCES
3"
3"
Pouces
L1
205
205
mm
L2
285
285
mm
L3
151
151
mm
L4
128
128
mm
TEMPS
Temps manoeuvre (90°)
23
23
s
POIDS
13.90
13.90
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求