Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50175 - 3 pieces BW ball valve (58472) with positioning IP68 electric actuator (50846)
Bill of material
Béné Inox 450175-50A
REF
Référence
TENSION
V
Vanne
DN
mm
DNPOUCES
pouces
L1
mm
L2
mm
L3
192 mm
L4
170 mm
TEMPS
Operating time (90 °)
s
POIDS
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models