Catalog navigation
Селекция на CAD модел
Налични продукти: 20
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50238 / 50239 - 3 ways F/F/F ball valve with T bore (58217) or L bore (58213) with Failsafe ATEX IP68 electric actuator (50849)
Bill of material
Béné Inox 450238-50B
REF
Référence
TENSION
V
Vanne
DN
Diamètre nominal
mm
DNPOUCES
pouces
L1
mm
L2
mm
L3
192 mm
L4
170 mm
TEMPS
Temps manoeuvre (90°)
s
POIDS
kg
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели