Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 50356/50386 - 3 ways F/F/F high pressure ball valve with L bore with IP65 electric actuator (50835)
Bill of material
Béné Inox 450356-15C
REF
Reference
FORME
TYPE
Actuator type
V
Valve
DN
Nominal diameter
mm
DNPOUCES
pouces
L1
mm
L2
mm
L3
mm
L4
118 mm
TEMPS
Operating time (90 °)
10 s
POIDS
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models