Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50418 / 50438 - Vanne à boule haute pression 2 voies F/F avec actionneur électrique IP66 Failsafe (50841)
Bill of material
Béné Inox 450418-25B
REF
Reference
FORME
TYPE
Actuator type
V
Valve
DN
mm
DNPOUCES
Pouces
L1
mm
L2
mm
L3
151 mm
L4
128 mm
TEMPS
Operating time (90 °)
s
POIDS
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models