Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5218 - Barrel nipple Length 200 mm - Stainless steel 316L
Bill of material
Béné Inox 652183-100
REF
Reference
FORM
Forme
MAT
Matière
Inox 316 L
DN
Diamètre nominal
mm
D
mm
F
Pouces
L
mm
POIDS
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models