Catalog navigation
Výběr CAD modelu
Available products: 8
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 5220 - Welding nipple Length 50 mm - Stainless steel 316L
Bill of material
Béné Inox 652203-20
REF
Référence
FORM
Forme
Gaz
MAT
Matière
Inox 316 L
DN
Diamètre nominal
mm
D1
mm
D2
mm
F
Pouces
L1
50 mm
L2
mm
POIDS
kg
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model