Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 5284 - Female / female elbow 45°, 60°, 75° or 90° with fixing plate (casting) - stainless steel 316
Bill of material
Béné Inox 452843-60
REF
Reference
FORME
Gaz cylindrique
DN
15 mm
DNPOUCES
1/2" pouces
ANGLE
°
D1
27 mm
D2
8.5 mm
F
1/2" pouces
L1
mm
L2
15.5 mm
L3
55.5 mm
POIDS
0.10 kg
INFOS
Informations
Information
INFOTEXTE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models