目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 458308-25
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
01_vannes_a_boule
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/01_vannes_a_boule/58308.prj},{NB=bene_inox_458308-25_1},{REF=458308-25},{MAT=Inox 316},{FORME=Gaz},{DN=25},{V=1},{DNPOUCES=1\"},{D=25.0},{F=1\"},{L1=85},{L2=175},{L3=88},{S=41},{POIDS=1.10},{X=5},{PPATH=58308/58308_asmtpl.prj},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 58308 - 2 pieces ATEX ball valve with ISO mounting pad - Female / female BSP - Full bore - Lockable handle - Stainless steel 316
Bill of material
Béné Inox 458308-25
REF
Référence
458308-25
458308-25
MAT
Matière
Inox 316
FORME
Gaz
DN
25
25
mm
V
Vanne
Valve open
Valve closed
Valve open
Valve closed
DNPOUCES
1"
1"
Pouces
D
25.0
25.0
mm
F
Pouces
1"
1"
Pouces
L1
85
85
mm
L2
175
175
mm
L3
88
88
mm
S
41
41
mm
POIDS
1.10
1.10
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求