Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 63415 - SMS ferrule to weld - Stainless steel 316L
Bill of material
Béné Inox 663415-51
REF
Reference
MAT
Matière
Inox 316 L
DN
Diamètre nominal
mm
D1
mm
D2
mm
D3
mm
L
28.6 mm
POIDS
Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models