Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 64113 - Welding liner - Stainless steel 316L
Bill of material
Béné Inox 664113-60
REF
Reference
MAT
Matière
Inox 316 L
DN
Diamètre nominal
mm
D1
mm
D2
mm
D3
mm
L1
22 mm
L2
mm
POIDS
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models