Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schneider Electric
Description
BMH 100 - Medium inertia AC-servo motor
Bill of material
BMH1001P01A1A
TYP
Product family
Medium inertia AC-servo motor
GM
Flange size
100 mm
MG
Length (Length of motor)
WK
Winding type
MSW
Shaft
GS
Encoder
HB
Brake
ES
Connection
MSM
Mount standard
international IEC standard
A
128.6 mm
B
40 mm
C
19 k6 mm
D
6 N9 mm
E
3.5 mm
F
30 mm
G
5 mm
H
Thread
DIN 332-D M6
PF
Passfeder (N9)
DIN 6885-A6x6x30
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models