Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schneider Electric
Description
BRS 3Ax - 3-phase stepper motors
Bill of material
BRS3ACW850ABA
MT
Product type
Stepper motor
PZ
Motor Phases
3
BG
Motor frame size
110 mm
BL
Motor length
WK
Winding identifications
325 Volt/DC
MSW
Mechanical interface - shaft & protection
keyed shaft 19mm / protection class: shaft IP41 ; housing IP56
Z
Mechanical interface - centering collar
56 mm
PFS
FDBK Resolution
HB
Brake
AV
Electrical interface
ZW
Second shaft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models