Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Schneider Electric
Description
MAXR43-S44-H44-C44 - Portal robot
Bill of material
MAXR43R-S44BB1000-H44BB0500-C44BB1800 + PLE120 (5:1) + BMH1402xxxA2A + PLE120 (8:1) + BMH1003xxxA2A + PLE120 (8:1) + BMH1003xxxF2A
P
Product
Multi axes system
BF
Design
Portal robot
BG
Size of the base axis
60
AAB
Number of independent axes/directions
Three axes system
A
Configuration
TBX
Type and size of the base axis
MAX S44
LAX
Carriage drive element
Toothed belt
FX
Guide type
Ball bearing guide
HUBX
Stroke
mm
Inserisci valore per HUBX
Stroke
mm
cm
inch
ft
HUBSTX
Stroke position
mm
Inserisci valore per HUBSTX
Stroke position
mm
cm
inch
ft
GMSX
Motor interface
GX
Gearing
RRX
Reduction Ratio
MX
Motor
MAX
Motor connection
MOX
Motor options
HBX
Holding brake
TBY
Type and size of the second axis
MAX H44
LAY
Carriage drive element
Toothed belt
FY
Guide type
Ball bearing guide
HUBY
Stroke
mm
Inserisci valore per HUBY
Stroke
mm
cm
inch
ft
HUBSTY
Stroke position
mm
Inserisci valore per HUBSTY
Stroke position
mm
cm
inch
ft
GMSY
Motor interface
GY
Gearing
RRY
Reduction Ratio
MY
Motor
MAY
Motor connection
MOY
Motor options
HBY
Holding brake
TBZ
Type and size of the third axis
CAS44
LAZ
Carriage drive element
Toothed belt
FZ
Guide type
Ball bearing guide
HUBZ
Stroke
mm
Inserisci valore per HUBZ
Stroke
mm
cm
inch
ft
HUBSTZ
Stroke position
mm
Inserisci valore per HUBSTZ
Stroke position
mm
cm
inch
ft
GMSZ
Motor interface
GZ
Gearbox interface
RRZ
Reduction Ratio
MZ
Motor interface
MAZ
Motor connection
MOZ
Motor options
HBZ
Holding brake
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Anche gli utenti che hanno visto questo sono interessati
    NTN Linear Motion
    AXE B - Multi axis system
    Schneider Electric
    MAXR33-S43-H43-C43 - Portal robot
    Schneider Electric
    MAXR33-S43-H43-W44 - Portal robot
    Schneider Electric
    MAXR23-S42-H42-C42 - Portal robot
    Schneider Electric
    MAXR13-S41-H41-W41 - Portal robot
    Schneider Electric
    MAXP42-H44-C44 - Linear positioner
    Schneider Electric
    MAXR13-S41-H41-C41 - Portal robot
    Schneider Electric
    MAXR23-S42-H42-W42 - Portal robot
    Schneider Electric
    MAXH43Bx - Double axes
    Schneider Electric
    Clamping claws
    Schneider Electric
    BSH 055 - AC servo motors
    Camozzi
    Series RTC - Robot tool changer
    Schneider Electric
    MAXH42Bx - Double axes
    Schneider Electric
    PAS41B - Single Axis Belt
Anteprime
3D
Dimensione
2D
Download modelli CAD