Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Berger Tools
Description
GN596 - Revolving ball knob
Bill of material
Drehbarer Kugelgriff GN596-45-M10
ARTNR
GN596-45-M10
D1
45 mm
D2
Thread
M10
D3
12 mm
D4
+0.5
32 mm
L1
64 mm
L2
17 mm
L3
~
1 mm
L4
~
22 mm
WEIGHT
Weight
0.0910 kg
CTN
Customs Tariff Number
84879090
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models