Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Berger Tools
Description
GN826 H - Clamping elements for adjustable spindles, type H clamping screw
Bill of material
Klemmelement GN826-50-B8-H-ELS
ARTNR
D1
mm
D2
H7
mm
D3
mm
B
16 mm
M
mm
L1
30 mm
L2
max.
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73182900
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models