Catalog navigation
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN 2276 - Right-angle spirit levels, Type AV, aligned, mounting from the front side (not adjustable)
Bill of material
Kreuzlibelle GN2276-ALN-62-G-6-AV
ARTNR
OB
Material / Finish
D1
62 mm
D2
3.4 mm
D3
6.3 mm
D4
52 mm
H1
13 mm
H2
9.8 mm
M1
18.4 mm
M2
6.7 mm
M3
25.1 mm
E
Sensitivity
F
Filling
G- green-transparent
WEIGHT
Weight
0.0950 kg
CTN
Customs Tariff Number
90319000
ROHS
YES
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD