Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN926 - Clamping levers with eccentrical cam with internal thread, Type B with fix contact plate
Bill of material
Exzenterspanner mit Stahl-Innengewinde GN926-63-M6-B
ARTNR
L1
mm
D1
Thread
ZS
Position
B
mm
D4
mm
H
Stroke at 90° lever movement
L4
Adjustable range
1.5 mm
L5
in clamping position
mm
T
useable thread length
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models