Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN852 - Stainless Steel-Latch type toggle clamps, Type T2 with mounting holes, with U-bolt latch, with catch
Bill of material
Edelstahl-Verschluss-Spanner GN852-1700-T2-NI
ARTNR
GROESSE
Size
POS
Position
FH
Holding Capacity
N
A1
mm
A2
mm
B1
mm
B2
mm
B3
mm
B4
mm
B9
6 mm
D1
Thread
D2
mm
D3
mm
H1
~
mm
H2
mm
L1
~
mm
L2
min.
mm
L3
mm
M1
mm
M2
mm
M3
mm
M4
mm
M5
mm
R
~ at w2 = 0
mm
S1
mm
T
2 mm
W1
Stroke
mm
W2
Adjustment Length ~
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
82057000
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models