Catalog navigation
CAD模型选择
可提供的产品: 8
HELP_VARIABLE
Company
Berger Tools
Description
B Ø 10 - Medium load
Bill of material
B10-044
ARTNR
DH
Hole diameter
10 mm
DD
Rod diameter
5 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
输入参数值: SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
N
S2
Recommended working deflection for medium spring life
mm
F2
Force
N
S3
mm
F3
Force
N
SN
Maximum operating deflection
mm
FN
Force
N
SB
Solid deflection
mm
BXH
Cross wire section
1.9 x 1.3 mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型