Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Berger Tools
Description
RMHR Ø 26 - Medium heavy duty die springs
Bill of material
RMHR26-089
ARTNR
DH
Hole diameter
25.40 mm
DD
Rod diameter
12.70 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection
mm
Enter value for SX
Deflection
mm
cm
inch
ft
FX
Force
0 N
S1
Deflection for optimum life
mm
F1
Force
N
S2
Deflection for long life
mm
F2
Force
N
S3
Max. operating deflection
mm
F3
Force
N
SN
Max. deflection
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models