Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Berger Tools
Description
PF - Bracket plates
Bill of material
PF 246x296-26
ARTNR
PF-246-296-26-1730
IDNR
Ident number
TYP
Type
246x296
S
Thickness
26 mm
MAT
Material
Steel 1.1730
FT
Fine treatment
Grinded
A
296 mm
C
186 mm
D
- mm
E
246 mm
F
190 mm
G
120 mm
H
132 mm
D1
ø
19 mm
D2
ø
13 mm
D3
6.2 mm
M
M5
SM
2 mm
T
13 mm
T1
10 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models