Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bessey
Description
STC-HV - Horizontal toogle clamp with open arm and vertical base plate
Bill of material
BESSEY STC-HV20
ON
Order number
STC-HV20 mm
CTN
Export control number
82057000 mm
POS
Position
VB
Adjustable range
mm
Enter value for VB
Adjustable range
mm
cm
inch
ft
INFO
PDF
L1
Total length
167 mm
L2
Length outrigger
45 mm
L3
Adjustable range spindle
20 mm
L4
Diameter pressure plate
16 mm
L5
Length basis
83 mm
L6
Length base plate
38 mm
L8
Length 2-component plastic handle
46 mm
H1
Height handle lower
65 mm
H2
Height handle open
162 mm
H3
Height outrigger
10 mm
H4
Height spindle complete
42 mm
H5
Height basis
45 mm
B1
Width outrigger -external-
10 mm
B2
Width outrigger -inside-
6 mm
B3
Width 2-component plastic handle
20 mm
B4
Width base plate
18 mm
LO1
Hole distance 1
10-13
LO2
Hole distance 2
26
LO3
Hole distance 3
13 mm
D
Diameter Base plate hole pattern
5.6 mm
SMAX
opening
35 N
AA
Automatic adjustment
20 mm
MAXS
Clamping force max.
1100 N
GEW
Weight
0.21 kg
VERP
Packaging unit
6 stck.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models