Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
MGAF - Filter
Bill of material
MGAF200-06-SM
PN
Part Number
MGAF200-06-SM
PL
Product Line
MGAF Series
M
Model
PS
Port Size
D
Drain
F
Filtering
BT
Bowl Type
A
52.50 mm
B
54.50 mm
BA
33.00 mm
C
150.00 mm
CA
137.00 mm
K
5.40 mm
KA
27.00 mm
KB
8.40 mm
KC
23.00 mm
P
1/8"
PA
120.00 mm
Q
M5X0.8
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models