Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
IMI Bimba Products
Description
FTM - Metric Bimba FLAT-2 Cylinders
Bill of material
FTM-093.2
PN
Part No.
PNA
Accessories Part No.
(NO ACCESSORIES)
BORE
Bore Size
STROKE
Stroke
mm
输入参数值: STROKE
Stroke
mm
cm
inch
ft
ACTING
Acting
Nonrotating, Double Acting [FTM]
MNTR
Rear End Cap Mounting Style
MNTF
Front End Cap Mounting Style
EE
Rod Extension
EEL
Rod Extension
英寸
CE
Rod End Block Style
G
Lubrication
M
Magnetic Position Sensing
PP
Front Port Position
TO
Operating Temperature
S
Fastener Material
STPT1
Additional Switch Track (Position 1) [T1]
STPT2
Additional Switch Track (Position 2) [T2]
STPT3
Additional Switch Track (Position 3) [T3]
STPT4
Additional Switch Track (Position 4) [T4]
Y
Body Coating
CB
Clevis Bracket
TB
Trunnion Bracket
A
mm
BB
B
mm
C
mm
D
ES
E
EC
F
mm
H
mm
J
mm
JJ
mm
K
mm
KK1
KK
mm
L
MM
M
- mm
N
- mm
P1
P
- mm
Q
- mm
R
- mm
SS
S
- mm
T
- mm
U
- mm
V
mm
VT
mm
VL
mm
VH
mm
WW
W
- mm
X
- mm
YY
Y
- mm
Z
- mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型