Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 3
HELP_VARIABLE
Company
IMI Bimba Products
Description
Max VP series - Modeluar Venturi Vacuum Pumps
Bill of material
VP80-200L-MP-AA6
PN
Part Number
UN
Units
PR
Product
TYPE
SP
Supply Port
VC
Max. Vac Level
OP
Operating Pressure
EP
Extra Ports
S
Silencer
SS
Switch
VG
Vacuum Gauge - Glycerin Filled
A
Air Supply Port A
B
Vacuum Port B
C
Exhaust Port C
D
0.21 [5.33] INCH [mm]
E
F
H
0.50 [12.7] INCH [mm]
J
1.78 [45.2] INCH [mm]
K
INCH [mm]
L
1.50 [38.1] INCH [mm]
M
0.75 [19.1] INCH [mm]
N
n
INCH [mm]
P
INCH [mm]
R
0.20 [5.1] INCH [mm]
S1
INCH [mm]
T1
INCH [mm]
U
V
1.00 [25.4] INCH [mm]
W
0.75 [19.1] INCH [mm]
X
INCH [mm]
Y
1.00 [25.4] INCH [mm]
Z
z
1.41 [35.8] INCH [mm]
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Chargement des données ...
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés