Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
Configurator 5 - SV
Bill of material
VP90-300L
PN
Part No.
VP90-300L
PR
Product
VP90 (Max Series)
TT
Thread Type
SP
Supply Port
FL
Max. Flow Level
VC
Max. Vac. Level
OP
Operating Pressure
EP
Extra Port
SI
Silencer
SS
Switch/Sensor
VG
Vacuum Gauge
A
Air Supply Port A
3/8 NPT F
B
Vacuum Port B
3/8 NPT F
C
Exhaust Port C
1/2 NPT F
D
0.21 [5.33] INCH [mm]
E
0.50 [12.70]
F
1.00 [25.40]
H
0.75 [19.05] INCH [mm]
J
1.50 [38.10] INCH [mm]
K
0.20 [5.10] INCH [mm]
L
1.10 [27.94] INCH [mm]
M
2.40 [61.00] INCH [mm]
N
1.10 [27.90] INCH [mm]
P
2.60 [66.00] INCH [mm]
R
8.30 [210.80] INCH [mm]
S
7.00 [177.80] INCH [mm]
T
0.50 [12.70] INCH [mm]
U
1.13 [28.60] INCH [mm]
V
1.13 [28.6] INCH [mm]
W
0.50 [12.70] INCH [mm]
X
3.36 [85.30] INCH [mm]
Y
3.41 [86.60] INCH [mm]
Z
1/8 NPT F
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD