Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IMI Bimba Products
Description
USV - Binary Valves
Bill of material
USV-100
PN
Part No.
OP
Operating Pressure
35-100PSI
FTA
Flow to Atmosphere
PM
Permissible Mediums
Air and Inert Gas
ATR
Ambient Temp. Range
10°F to 120°F
LUB
Lubrication
FLOW
Flow
L
Length
Inch
H
Height
Inch
A
Width
Inch
L1
Inch
L2
Inch
L3
Inch
L4
Inch
L5
Inch
L6
Inch
L7
Inch
L8
Inch
L9
Inch
L10
Inch
L11
Inch
L12
Inch
L13
Inch
H1
Inch
H2
Inch
H3
Inch
H4
Inch
A1
Inch
A2
Inch
A3
Inch
F
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models