Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
binder
Description
M12, series 766, Automation Technology - Data Transmission - male panel mount connector
Bill of material
86 1033 1100 00004
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP68
ZUL1
Permit 1
UL
BEZKUZ
Description (short)
M12, series 766, Automation Technology - Data Transmission
BEZ
designation
BER
Range
---Automation Technology - Data Transmission
STBAUF
Connector design
male panel mount connector
POLZ
Number of contact
PRGRKU
Product group (short)
M12-B
SER
Series
series 766
STVER
Connector locking system
screw
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
BESSP
Rated impulse voltage
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
BEMSTR
Rated current (40°C)
4 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C
MAGK
Material housing/cable
PA
KONT
Contact material
CuZn (brass)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models