您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
77 9753 4530 64704-0060
binder
Automation Technology - Data Transmission
M12-D
Connection cable female cable connector M12x1 - RJ45, TPE black, shielded
Powered by
CAD模型選擇
{binder/automation20technology20-20data20transmission/m12-d/connection20cable20female20cable20connector20m12x120-20rj452c20tpe20black2c20shielded/m122c20series208762c20automation20technology20-20data20transmission.prj},{NB=77 9753 4530 64704-0060},{ARTNR=77 9753 4530 64704-0060},{PREVIEW=../../../_pool_/46/e1/77-9753-4530-64704-0060_product-illustration.png},{PUBLIKATIONSKANAL=binder USA},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{BEZKUZ=M12, series 876, Automation Technology - Data Transmission},{BEZ=M12-D connection cable female cable connector - RJ45 connector, Contacts: 4, shielded, moulded cable, IP67, TPE black, 4 x AWG 24, 0,6 m},{BER=Automation Technology - Data Transmission},{STBAUF=connection cable female cable connector - RJ45 connector},{POLZ=4},{PRGRKU=M12-D},{SER=series 876},{STVER=screw},{ANSQA=2x2x AWG 24},{MECHLD=> 100 Mating cycles},{EMVTL=shielded},{SPNG=50 V},{BESSP=1000 V}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
binder
Description
M12, series 876, Automation Technology - Data Transmission - connection cable female cable connector - RJ45 connector
Bill of material
77 9753 4530 64704-0060
PREVIEW
Preview
../../../_pool_/46/e1/77-9753-4530-64704-0060_product-illustration.png
../../../_pool_/46/e1/77-9753-4530-64704-0060_product-illustration.png
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
77 9753 4530 64704-0060
77 9753 4530 64704-0060
SHZART1
Degree of Protection 1
IP67
BEZKUZ
Description (short)
M12, series 876, Automation Technology - Data Transmission
BEZ
designation
M12-D connection cable female cable connector - RJ45 connector, Contacts: 4, shielded, moulded cable, IP67, TPE black, 4 x AWG 24, 0,6 m
M12-D connection cable female cable connector - RJ45 connector, Contacts: 4, shielded, moulded cable, IP67, TPE black, 4 x AWG 24, 0,6 m
BER
Range
Automation Technology - Data Transmission
STBAUF
Connector design
connection cable female cable connector - RJ45 connector
POLZ
Number of contact
4
PRGRKU
Product group (short)
M12-D
SER
Series
series 876
STVER
Connector locking system
screw
ANSQA
Cross-sectional area (AWG)
2x2x AWG 24
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
shielded
SPNG
Voltage
50 V
BESSP
Rated impulse voltage
1000 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
1000 V
BEMSTR
Rated current (40°C)
1.5 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
130.0
130.0
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C
KABDURM
Cable diameter
6.6
KABLAE
Cable length
0,6 m
0,6 m
BIRKF
Bending radius, fixed cable
≥ 5 x Ø
BIRKB
Bending radius, moving cable
≥ 10 x Ø
BIZY
Bending cycles
> 10 million
VEHO
Travel distance, horizontal
at 5 m/s² -> 5 m
VEVE
Travel distance, vertical
at 5 m/s² -> 5 m
VEGES
Travel speed
≤ 200 m/min (5 m horizontal distance)
LIZABA
Structure of the cable
AWG 24
UTEKBC
Temperature range cable in move from
-40 °C
UTEKFC
Temperature range cable fixed from
-40 °C
OTEKBC
Temperature range cable fixed to
80 °C
MAGK
Material housing/cable
PUR
MATMA1
Sheath material
TPE
MANFAB
Sheath color
black
KONT
Contact material
CuZn (brass)
ISLLI1
Single-lead insulation
PE
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求