Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
binder
Description
M12, series 876, Automation Technology - Data Transmission - connection cable male cable connector - RJ45 connector
Bill of material
77 9753 3529 64708-0100
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP67
BEZKUZ
Description (short)
M12, series 876, Automation Technology - Data Transmission
BEZ
designation
BER
Range
Automation Technology - Data Transmission
STBAUF
Connector design
connection cable male cable connector - RJ45 connector
POLZ
Number of contact
8
PRGRKU
Product group (short)
M12-D
SER
Series
series 876
STVER
Connector locking system
screw
ANSQA
Cross-sectional area (AWG)
4x2x AWG 24
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
shielded
SPNG
Voltage
30 V
BESSP
Rated impulse voltage
800 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
800 V
BEMSTR
Rated current (40°C)
1.5 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
OBGTC
Temperature range to (°C)
90 °C
UNGTC
Temperature range from (°C)
-25 °C
KABDURM
Cable diameter
7.6
KABLAE
Cable length
BIRKF
Bending radius, fixed cable
≥ 5 x Ø
BIRKB
Bending radius, moving cable
≥ 10 x Ø
BIZY
Bending cycles
> 10 million
LIZABA
Structure of the cable
7 x 32 mm
UTEKBC
Temperature range cable in move from
-40 °C
UTEKFC
Temperature range cable fixed from
-40 °C
OTEKBC
Temperature range cable fixed to
80 °C
MAGK
Material housing/cable
PUR
MATMA1
Sheath material
TPE
MANFAB
Sheath color
black
KONT
Contact material
CuZn (brass)
ISLLI1
Single-lead insulation
HDPE
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models