Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
binder
Description
M12, series 765, Automation Technology - Sensors and Actuators - double distributor
Bill of material
79 5210 17 05
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
79 5210 17 05
SHZART1
Degree of Protection 1
IP68
ZUL1
Permit 1
UL listed
BEZKUZ
Description (short)
M12, series 765, Automation Technology - Sensors and Actuators
BEZ
designation
Connecting Cables double distributor, Contacts: 5, unshielded, pluggable, IP68, UL listed, M12x1.0, stainless steel
BER
Range
Automation Technology - Sensors and Actuators
STBAUF
Connector design
double distributor
POLZ
Number of contact
5
PRGRKU
Product group (short)
Connecting Cables
SER
Series
series 765
STVER
Connector locking system
screw
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
60 V
BESSP
Rated impulse voltage
1500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
1500 V
BEMSTR
Rated current (40°C)
4 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
26.00
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-25 °C
MAGK
Material housing/cable
PUR
MATVER
Locking material
stainless steel
KONT
Contact material
Pin: CuZn (brass) / Socket: CuSn (bronze)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Рекомендации отсутствуют.
Предварительные просмотры
3D
2D
Загрузка CAD-моделей