Catalog navigation
Výběr CAD modelu
Available products: 9
HELP_VARIABLE
Company
binder
Description
M12, series 713, Automation Technology - Sensors and Actuators - female angled connector
Bill of material
99 0430 24 04
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP67
ZUL1
Permit 1
BEZKUZ
Description (short)
M12, series 713, Automation Technology - Sensors and Actuators
BEZ
designation
BER
Range
Automation Technology - Sensors and Actuators
STBAUF
Connector design
female angled connector
POLZ
Number of contact
PRGRKU
Product group (short)
M12-A
SER
Series
series 713
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
ANSQA
Cross-sectional area (AWG)
MECHLD
Mechanical operation
EMVTL
EMC compliance
unshielded
SPNG
Voltage
BESSP
Rated impulse voltage
VERSMG
Pollution degree
UEBRSK
Overvoltage category
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
BEMSTR
Rated current (40°C)
DGWST
Contact resistance
GEW
Weight
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C
KBDRL
Cable outlet
MAGK
Material housing/cable
MATVER
Locking material
Zinc die-cast nickel-plated
KONT
Contact material
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model