您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
77 3430 0000 20005-0200
binder
Automation Technology - Sensors and Actuators
M12-A
Female cable connector, moulded, PVC
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m12-a/female20cable20connector2c20moulded2c20pvc/m122c20series207632c20automation20technology20-20sensors20and20actuators.prj},{NB=77 3430 0000 20005-0200},{ARTNR=77 3430 0000 20005-0200},{PREVIEW=../../../_pool_/8d/8b/763_2_kd_dg_sk_pvc.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP69K},{ZUL1=UL listed},{BEZKUZ=M12, series 763, Automation Technology - Sensors and Actuators},{BEZ=M12-A female cable connector, Contacts: 5, unshielded, moulded cable, IP69K, UL listed, PVC grey, 5 x 0.34 mm², 2 m},{BER=Automation Technology - Sensors and Actuators},{STBAUF=female cable connector},{POLZ=5},{PRGRKU=M12-A},{SER=series 763},{STVER=screw},{ANSQM=0.34 mm²},{ANSQA=AWG 22},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=60 V},{BESSP=1500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=II}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 15
HELP_VARIABLE
Company
binder
Description
M12, series 763, Automation Technology - Sensors and Actuators - female cable connector
Bill of material
77 3430 0000 20005-0200
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
77 3430 0000 20005-0200
77 3430 0000 20005-0200
SHZART1
Degree of Protection 1
IP69K
ZUL1
Permit 1
UL listed
BEZKUZ
Description (short)
M12, series 763, Automation Technology - Sensors and Actuators
BEZ
designation
M12-A female cable connector, Contacts: 5, unshielded, moulded cable, IP69K, UL listed, PVC grey, 5 x 0.34 mm², 2 m
M12-A female cable connector, Contacts: 5, unshielded, moulded cable, IP69K, UL listed, PVC grey, 5 x 0.34 mm², 2 m
BER
Range
Automation Technology - Sensors and Actuators
STBAUF
Connector design
female cable connector
POLZ
Number of contact
5
5
PRGRKU
Product group (short)
M12-A
SER
Series
series 763
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
0.34 mm²
0.34 mm²
ANSQA
Cross-sectional area (AWG)
AWG 22
AWG 22
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
60 V
60 V
BESSP
Rated impulse voltage
1500 V
1500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
1500 V
1500 V
BEMSTR
Rated current (40°C)
4 A
4 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
98
98
OBGTC
Temperature range to (°C)
90 °C
UNGTC
Temperature range from (°C)
-25 °C
KABDURM
Cable diameter
5.2
5.2
KABLAE
Cable length
2 m
2 m
BIRKF
Bending radius, fixed cable
≥ 5 x Ø
BIRKB
Bending radius, moving cable
≥ 10 x Ø
BIZY
Bending cycles
>2 million
ZLBE
Permitted acceleration
5 m/s² + 1 m/s²
5 m/s² + 1 m/s²
VEHO
Travel distance, horizontal
5 m/s² -> 5 m
VEVE
Travel distance, vertical
5 m/s² -> 2 m
5 m/s² -> 2 m
VEGES
Travel speed
≤ 200 m/min (5 m horizontal distance)
≤ 200 m/min (5 m horizontal distance)
LIZABA
Structure of the cable
42 x 0.10 mm
42 x 0.10 mm
UTEKBC
Temperature range cable in move from
-5 °C
UTEKFC
Temperature range cable fixed from
-40 °C
OTEKBC
Temperature range cable fixed to
105 °C
ULST1
UL style 1
AWM2517
MAGK
Material housing/cable
PUR
MATVER
Locking material
Zinc die-cast nickel-plated
MATMA1
Sheath material
PVC
MANFAB
Sheath color
grey
KONT
Contact material
CuSn (bronze)
ISLLI1
Single-lead insulation
PVC
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求