您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
99 0429 684 04
binder
Automation Technology - Sensors and Actuators
M12-A
Male cable connector, Outdoor, screw clamp connection
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m12-a/male20cable20connector2c20outdoor2c20screw20clamp20connection/m122c20series207132c20automation20technology20-20sensors20and20actuators.prj},{NB=99 0429 684 04},{ARTNR=99 0429 684 04},{PREVIEW=../../../_pool_/75/77/713_1_ks_outdoor.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP69K},{SHZART2=IP68},{BEZKUZ=M12, series 713, Automation Technology - Sensors and Actuators},{BEZ=M12-A male cable connector, Contacts: 4, 4.0 - 6.5 mm, unshielded, screw clamp, IP69K, for outdoor applications},{BER=Automation Technology - Sensors and Actuators},{STBAUF=male cable connector},{POLZ=4},{PRGRKU=M12-A},{SER=series 713},{STVER=screw},{ANSQM=max. 0.75 mm²},{ANSQA=max. AWG 18},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=250 V},{BESSP=2500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=III},{PRFSSP=2500 V}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
binder
Description
M12, series 713, Automation Technology - Sensors and Actuators - male cable connector
Bill of material
99 0429 684 04
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
99 0429 684 04
99 0429 684 04
SHZART1
Degree of Protection 1
IP69K
SHZART2
Degree of Protection 2
IP68
BEZKUZ
Description (short)
M12, series 713, Automation Technology - Sensors and Actuators
BEZ
designation
M12-A male cable connector, Contacts: 4, 4.0 - 6.5 mm, unshielded, screw clamp, IP69K, for outdoor applications
M12-A male cable connector, Contacts: 4, 4.0 - 6.5 mm, unshielded, screw clamp, IP69K, for outdoor applications
BER
Range
Automation Technology - Sensors and Actuators
STBAUF
Connector design
male cable connector
POLZ
Number of contact
4
4
PRGRKU
Product group (short)
M12-A
SER
Series
series 713
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
max. 0.75 mm²
ANSQA
Cross-sectional area (AWG)
max. AWG 18
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
250 V
250 V
BESSP
Rated impulse voltage
2500 V
2500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
2500 V
2500 V
BEMSTR
Rated current (40°C)
4 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
26.66
26.66
OBGTC
Temperature range to (°C)
100 °C
UNGTC
Temperature range from (°C)
-40 °C
KBDRL
Cable outlet
4.0 - 6.5 mm
MAGK
Material housing/cable
PA
MATVER
Locking material
stainless steel
KONT
Contact material
CuZn (brass)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD
Genera CAD
Genera PDF Datasheet
Richiesta d'Offerta