Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
binder
Description
series 210, Automation Technology - Solenoid Valve Connectors - solenoid socket
Bill of material
31 5236 300 510
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP67
BEZKUZ
Description (short)
series 210, Automation Technology - Solenoid Valve Connectors
BEZ
designation
BER
Range
Automation Technology - Solenoid Valve Connectors
STBAUF
Connector design
solenoid socket
POLZ
Number of contact
2+2PE
PRGRKU
Product group (short)
Type A
SER
Series
series 210
STVER
Connector locking system
central bolt
ANSQM
Cross-sectional area (mm)
0.75 mm²
ANSQA
Cross-sectional area (AWG)
AWG 18
MECHLD
Mechanical operation
> 50 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
24 V
BESSP
Rated impulse voltage
4000 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
III
ISLTFG
Insulating material group
I
PRFSSP
Test impulse voltage
4000 V
BEMSTR
Rated current (40°C)
10 A
DGWST
Contact resistance
≤ 15 mΩ
GEW
Weight
OBGTC
Temperature range to (°C)
80 °C
UNGTC
Temperature range from (°C)
-25 °C
KABDURM
Cable diameter
6.0
KABLAE
Cable length
LIZABA
Structure of the cable
3 x 0.75 mm
MAGK
Material housing/cable
PA
MATMA1
Sheath material
PUR
MANFAB
Sheath color
black
KONT
Contact material
CuSn (bronze)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
プレビュー
3D
情報
2D
ダウンロード(CADデータ)