Catalog navigation
CAD模型選擇
可提供的產品: 42
HELP_VARIABLE
Company
binder
Description
M16, series 581, Miniature Connectors - female cable connector
Bill of material
99 2042 00 19
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP40
BEZKUZ
Description (short)
M16, series 581, Miniature Connectors
BEZ
designation
BER
Range
Miniature Connectors
STBAUF
Connector design
female cable connector
POLZ
Number of contact
PRGRKU
Product group (short)
M16 IP40
SER
Series
series 581
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
ANSQA
Cross-sectional area (AWG)
MECHLD
Mechanical operation
> 500 Mating cycles
EMVTL
EMC compliance
shieldable
SPNG
Voltage
BESSP
Rated impulse voltage
VERSMG
Pollution degree
1
UEBRSK
Overvoltage category
I
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
BEMSTR
Rated current (40°C)
DGWST
Contact resistance
GEW
Weight
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C
KBDRL
Cable outlet
MAGK
Material housing/cable
PBT (UL94 V-0)
KONT
Contact material
CuSn (bronze)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型