Catalog navigation
CAD模型选择
可提供的产品: 21
HELP_VARIABLE
Company
binder
Description
M16, series 423, Miniature Connectors - female cable connector
Bill of material
99 5106 09 03
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
SHZART2
Degree of Protection 2
ZUL1
Permit 1
UL
ZUL2
Permit 2
BEZKUZ
Description (short)
M16, series 423, Miniature Connectors
BEZ
designation
BER
Range
Miniature Connectors
STBAUF
Connector design
female cable connector
POLZ
Number of contact
PRGRKU
Product group (short)
M16 IP67
SER
Series
series 423
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
ANSQA
Cross-sectional area (AWG)
MECHLD
Mechanical operation
> 500 Mating cycles
EMVTL
EMC compliance
shieldable
SPNG
Voltage
BESSP
Rated impulse voltage
VERSMG
Pollution degree
1
UEBRSK
Overvoltage category
I
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
BEMSTR
Rated current (40°C)
DGWST
Contact resistance
GEW
Weight
OBGTC
Temperature range to (°C)
95 °C
UNGTC
Temperature range from (°C)
-30 °C
KBDRL
Cable outlet
4.0 - 6.0 mm
MAGK
Material housing/cable
PBT (UL94 V-0)
KONT
Contact material
CuSn (bronze)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型