Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
binder
Description
bayonet, series 696, Power Connectors - female cable connector
Bill of material
99 6490 100 05
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP68/IP69K
ZUL1
Permit 1
UL
ZUL2
Permit 2
VDE
BEZKUZ
Description (short)
bayonet, series 696, Power Connectors
BEZ
designation
BER
Range
Power Connectors
STBAUF
Connector design
female cable connector
POLZ
Number of contact
PRGRKU
Product group (short)
Bayonet HEC
SER
Series
series 696
STVER
Connector locking system
Bayonet
ANSQM
Cross-sectional area (mm)
ANSQA
Cross-sectional area (AWG)
MECHLD
Mechanical operation
EMVTL
EMC compliance
unshielded
SPNG
Voltage
BESSP
Rated impulse voltage
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
III
ISLTFG
Insulating material group
I
PRFSSP
Test impulse voltage
BEMSTR
Rated current (40°C)
DGWST
Contact resistance
≤ 5 mΩ
GEW
Weight
OBGTC
Temperature range to (°C)
100 °C
UNGTC
Temperature range from (°C)
-40 °C
KBDRL
Cable outlet
MAGK
Material housing/cable
PA
KONT
Contact material
depending on crimp contact (accessory)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir