Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bird
Description
50-6A - 50 Watt 6 GHz Uni-Directional RF Attenuator
Bill of material
50-6A-MFN-01
PN
Part Number
50-6A-MFN-01
PR
Power Rating
50 W
TYPE
Product Type
A Series - Attenuator
CGENDER
Connector Gender
CONN
Connectors
N
AV
Attenuation Value
dB
AVS
Attenuation Value Standard/Non-Standard
Non-Standard
A
0.750 Inch
B
2.970 Inch
C
0.700 Inch
D
3.000 Inch
E
4.420 Inch
IMP
Impedance
50 Ohm
COLL
Coolant Method
Dry, Convection Cooled
OP
Operating Position
Any
AT
Ambient Temperature
-40°C to 40°C
PIM
-110 dBc Min.
POWER
AC Power
None
HUMIDITY
Humidity
95% non-condensing
WEIGHT
Weight - Approx.
1.7 lbs.
NS
Dimensions L x W
4.42 x 3 Inch
CONNMAT
Connector Material
Stainless Steel
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models