Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bird
Description
1000-WT - 1000 Watt, Convection-Cooled Dry Terminations
Bill of material
1000-WT-MB
PN
Part Number
1000-WT-MB
PR
Power Rating
1000 W
TYPE
Product Type
WT Series - Terminations
CGENDER
Connector Gender
CONN
Connectors
A
0.880 Inch
B
17.000 Inch
C
17.880 Inch
D
10.540 Inch
E
4.800 Inch
F
4.300 Inch
G
14.400 Inch
H
1.885 Inch
I
4.328 Inch
J
1.250 Inch
K
1/4-20UNC-2B
L
1.090 Inch
COLL
Coolant Method
Dry, Convection Cooled
OP
Operating Position
Any, except mounting surface up
NS
Dimensions L x W x H
17.88 x 10.54 x 4.8 Inch
WEIGHT
Weight - Approx.
26.50 lbs.
CONNMAT
Connector Material
Black Anodized Aluminum
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models