Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bird
Description
25-CT - 25 Watt, Convection-Cooled Dry Terminations
Bill of material
25-CT-MA
PN
Part Number
25-CT-MA
PR
Power Rating
25 W
TYPE
Product Type
CT Series - Terminations
CGENDER
Connector Gender
CONN
Connectors
SMA
A
0.480 Inch
B
0.480 Inch
C
0.960 Inch
D
1.000 Inch
E
0.500 Inch
F
0.250 Inch
G
0.614 Inch
H
0.307 Inch
I
0.214 Inch
COLL
Coolant Method
Dry, Conduction-Cooled
OP
Operating Position
Any
AT
Ambient Temperature
-
NS
Dimensions L x W x H
0.96 x 1.0 x 0.5 Inch
WEIGHT
Weight - Approx.
0.40 oz
CONNMAT
Connector Material
Stainless Steel
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir