Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bird
Description
2-18T - 2 Watt, 18 GHz, Convection-Cooled Dry Terminations
Bill of material
2-18T-MA
PN
Part Number
2-18T-MA
PR
Power Rating
2 W
TYPE
Product Type
18T Series - Terminations
CGENDER
Connector Gender
CONN
Connectors
A
0.520 Inch
B
0.312 Inch
COLL
Coolant Method
Dry, Convection Cooled
IMP
Impedance
50 Ohm
AT
Ambient Temperature
-65°C to 125°C
NS
Dimensions L x W
0.52 x 0.36 Inch
CONNMAT
Connector Material
Stainless Steel
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models