Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bird
Description
75-NT - 75 Watt, Convection-Cooled Dry Terminations
Bill of material
75-NT-MN
PN
Part Number
75-NT-MN
PR
Power Rating
75 W
TYPE
Product Type
NT Series - Terminations
CGENDER
Connector Gender
CONN
Connectors
A
0.700 Inch
B
6.000 Inch
C
6.700 Inch
D
2.000 Inch
E
2.300 Inch
F
5.800 Inch
G
0.100 Inch
H
6-32 UNC-2B Inch
COLL
Coolant Method
Dry, Convection Cooled
OP
Operating Position
Any
AT
Ambient Temperature
-40°C to 40°C
NS
Dimensions L x W
6.7 x 2.3 Inch
WEIGHT
Weight - Approx.
1.32 lbs.
CONNMAT
Connector Material
Black Anodized Aluminum
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir