Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bison Gear Motors
Description
040 Series - Parallel Shaft Gearmotor
Bill of material
014Q407-0056
PN
Part Number
MOD
Product Series
40
PO
Power Options
AC
SP
Speed
RPM
TO
Torque
InLb
RA
Ratio :1
HP1
Input Hp
1/2 HP
HP2
Input Hp
0.5 HP
V
Volts
115 V
AMP
Amps
8.3 A
OHL
Overhung Load
400 Lbs
WT
Weight
12.5 Lbs
OPS
Output Shaft Diameter
0.75 In
LUB
Lubrication
Grease Type
RED
Motor Size Input
NA
ULC
Construction File
E46035
ULI
Insulation File
E46035
CSA
Construction File
236833
CE
CE Certification
Yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models