您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bison Gear Motors
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bison Gear Motors
011-483-2058
Bison Gear Motors
Gear Motors
Parallel Shaft
Powered by
CAD模型選擇
{bisongear/gearmotors/parallel_shaft/483_series.prj},{NB=011-483-2058},{PN=011-483-2058},{INAME=0112d4832d2058},{SHA256=UwtHIF0SRGBR7qF3Mn/7ppelL282F21yKBNzVRS3y2M=},{MOD=483},{PO=DC},{SP=34},{TO=822},{RA=50},{HP1=1/2},{HP2=0.5},{V=90},{AMP=5},{OHL=682},{WT=27.25},{OPS=0.75},{LUB=Oil},{RED=NA},{ULC=Yes},{ULI=Yes},{CSA=Yes},{CE=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
Bison Gear Motors
Description
483 Series - Parallel Shaft Gearmotor
Bill of material
011-483-2058
PN
Part Number
011-483-2058
011-483-2058
MOD
Product Series
483
PO
Power Options
DC
SP
Speed
34
34
RPM
TO
Torque
822
822
InLb
RA
Ratio :1
50
50
HP1
Input Hp
1/2
1/2
HP
HP2
Input Hp
0.5
0.5
HP
V
Volts
90
V
AMP
Amps
5
5
A
OHL
Overhung Load
682
682
Lbs
WT
Weight
27.25
27.25
Lbs
OPS
Output Shaft Diameter
0.75
In
LUB
Lubrication
Oil
Type
RED
Motor Size Input
NA
ULC
Construction File
Yes
ULI
Insulation File
Yes
CSA
Construction File
Yes
CE
CE Certification
No
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求